This section provides the package dimension details of the
WLR089U0 module.
Figure 1. WLR089U0 Module Package Outline Drawings
- 1.The module pins are arranged with a 1 mm pitch distance. The module is designed
symmetrically.
Figure 2. WLR089U0 Module Package Outline Drawings – Contd.,