The WLR089U0 module is tested and approved for use with the antenna type listed in the following table. It is permissible to use a different antenna, provided the same antenna type and antenna gain (equal to or less than) is used. An antenna type comprises antennas having similar in-band and out-of-band characteristics (refer to the specification sheet for cutoff frequencies).
To use with other antenna types, the OEM installer must be authorized by the respective regulatory agencies to ensure compliance.
No. | Part Number | Manufacturer | Antenna Gain (dBi) | Antenna Type | Regulatory Authority(1) | Cable Length/Remarks | ||
---|---|---|---|---|---|---|---|---|
FCC(2)(3) | ISED | CE | ||||||
1 | RFA-S1-C55H1-150D034 | Alead technology | 2.0 | Half-wave dipole | X | X | X | 150 mm |
2 | RFA-ZW-C55-B70-D034 | Alead technology | 2.0 | Half-wave dipole | — | — | X |
SMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter |
3 | AEACAC053010-S868 | Abracon | 2 | Compact, low profile whip antenna | — | — | X | SMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter |
4 | TH-89F-150mm-IPEX | BJTEK NAVIGATION,INC. | 1.5 | Half-wave dipole | X | X | X | 150 mm |
5 | ANT-868-PW-QW-UFL | Linx | 1.6 | ¼-wave monopole antenna | — | — | X | 216 mm |
6 | ANT-916-PW-QW-UFL | Linx | 1.8 | ¼-wave monopole antenna | — | — | X | 216 mm |
7 | GWF-152XMPXX-H015 | Joymax Electronics Co., Ltd | 2 | Half-wave dipole | X | X | X | 153 mm |
8 | GWF-152XRSXX-H015 | Joymax Electronics Co., Ltd | 2 | Half-wave dipole | X | X | X | Antenna has 156 mm cable with RP-SMA plug and RP-SMA receptacle to u.FL cable of length 50 mm used as adapter (2)(3) |
9 | 6610D13081-100 | Kinsun | 2 | Half-wave dipole | X | X | — | 100 mm |
10 | 6610C03061 | Kinsun | 2 | Half-wave dipole | X | X | X | RP-SMA to u.FL cable of length 203.20 mm used as adapter(2)(3) |
11 | 6610-868MHz | Kinsun | 2 | Half-wave dipole | — | — | X | 150 mm |
12 | DL868&915M-F-01 | Dolin Electronics Co., Ltd | 2 | ¼-wave monopole antenna | — | — | X | 150 mm |
13 | DL868&915M-R-H76 | Dolin Electronics Co., Ltd | 2 | ¼-wave monopole antenna | — | — | X | SMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter |
14 | RFDPA131015IMBB301 | PSA Walsin technology Corporation | 0.90 | Half-wave dipole | X | X | X | 150 mm |
15 | RFA-ZW-C55-B-RP-D034 | Alead technology | 2.0 | Half-wave dipole | X | X | X | RP-SMA to u.FL cable of length 203.20 mm used as adapter(2)(3) |