The following table provides the absolute maximum ratings for the WLR089U0 module.
Symbol |
Parameter |
Min. |
Max. |
Unit |
---|---|---|---|---|
VCC |
Power supply voltage |
0 |
3.6 |
V |
VPIN(1) |
Pin voltage with respect to GND and VCC (VCC MAX = 3.6V) |
GND−0.6V |
VCC+0.6V |
V |
PRF(1) |
Input RF level |
— |
+10 |
dBm |
Tstorage(1) |
Storage temperature |
-50 |
150 |
°C |
VESD |
Electrostatic Discharge (ESD)(2) | — | ±4 |
kV |