Supply high voltage to VCC to operate in the High-Power mode. For some regions, additional EMI filtering may be needed at High-Power mode. The following table lists the operational parameters and their values for the High-Power mode.
Parameter | Value |
---|---|
RF Output Power (max.) | +18.59 dBm |
VCC (min.) | 2.4 VDC |
VCC (max.) | 3.5 VDC |
Typical Current | 114.68 mA |
Max. Duty Cycle (max.) | 1% |
VSWR (max.) | 3:1 |