The default hardware configuration of the power supply block implies that:
The 2-pins header (J2) can also be used as a power supply source (not available by default)
Mount the 0Ω R73 resistor (solder strap) and remove the 0Ω R71 resistor, to enable the 2-pins header external entry (J2).