QFP144 pin | GPIO | GPIO Alternate functions | Feature |
---|---|---|---|
73 | PC02 | TWIMS0_TWD | TWI Data |
74 | PC03 | TWIMS0_TWCK | TWI Clock |
QFP144 pin | GPIO | GPIO Alternate functions | Feature |
---|---|---|---|
58 | PB19 | SPI1.MISO | Dataflash SO |
59 | PB20 | SPI1.MOSI | Dataflash SI |
60 | PB21 | SPI1.SCK | Dataflash SCK |
63 | PB24 | SPI1.NPCS1 | Dataflash #CS |
142 | N.A. | N.A. RESET_N pin | Dataflash #RESET |
QFP144 pin | GPIO | GPIO Alternate functions | Feature |
---|---|---|---|
58 | PB19 | SPI1.MISO | SD SO |
59 | PB20 | SPI1.MOSI | SD SI |
60 | PB21 | SPI1.SCK | SD SCK |
61 | PB22 | SPI1.NPCS3 | SD #CS |
139 | PD30 | GPIO[28] | SD Write Protect |
47 | PA28 | GPIO[126] | SD Card Protect |
QFP144 pin | GPIO | GPIO Alternate functions | Feature |
---|---|---|---|
92-106 107-109 |
PC19-31 PD0-2 |
EBI D0 - EBI D12 EBI D13- EBI D15 |
SDRAM Data Bus |
112-124 126-127 129-130 |
PD5-15 PD17-18 PD20-21 |
EBI A2-A11 EBI A13-A14 EBI A16-A17 |
SDRAM Address Bus |
122 | PD13 | EBI SDCK | SDRAM Clock |
87 | PC14 | EBI SDCKE | SDRAM SDCKE |
88 | PC15 | EBI SDWEN | SDRAM SDWEN |
89 | PC16 | EBI CASn | SDRAM CASn |
90 | PC17 | EBI RASn | SDRAM RASn |
91 | PC18 | EBI SDA10 | SDRAM SDA10 |
97 | PD24 | EBI DQM1 | SDRAM DQM1 |
110 | PD3 | EBI DQM0 | SDRAM DQM0 |
136 | PD27 | EBI CS | SDRAM CS |