UC3C-EK

Overview

Figure 1. AT32UC3C-EK Programming and Debugging Interface Logical View


The main Programming and Debugging Interface of the AT32UC3C-EK is meant to program and debug the Atmel AT32UC3C0512C. There are two debug interfaces implemented in the AT32UC3C0512C: the JTAG interface accessible through the J24 connector and the NEXUS interface accessible through the J23 connector.

Figure 2. AT32UC3C-EK Programming and Debugging Interface Location