The Atmel-ICE full kit contains these items (also shown in the figure
below):
- One Atmel-ICE unit
- One USB cable (1.8m, high-speed, Micro-B)
- One adapter board containing 50-mil AVR, 100-mil AVR/SAM, and 100-mil 20-pin SAM
adapters
- One IDC flat cable with 10-pin 50-mil connector and 6-pin 100-mil connector
- One 50-mil 10-pin mini squid cable with 10 x 100-mil sockets
Figure 1. Atmel-ICE Full Kit
Contents