Usage: atprogram [options] program <arguments>
Options: Execute the atprogram without arguments to list the available options.
Arguments:
-fl --flash: Program flash address space. tinyAVR, megaAVR, and AVR XMEGA only.
-ee --eeprom: Program EEPROM address space.
-us --usersignature: Program user signature.
-up --userpage: Program user page.
-fs --fuses: Program fuses.
-lb --lockbits: Program lockbits.
-f --file (file): File to be programmed. Intel® .hex, .elf, or binary.
-o --offset (offset): Input file contents will be written to this offset. Default offset is 0. Only valid for binary file format.
--format (format): Specify the file format. Supported input formats are 'elf', 'hex', and 'bin'.
-c --chiperase: Perform a chip erase before programming.
-e --erase: Erase only affected pages before programming. AVR UC3 and AVR XMEGA only. SAM devices will always do this.
--verify: Verify memory after programming.
Examples:
Perform chip erase and program only the segments of source.elf that maps to the flash.
Program firmware image file d:\GCCBoard1.hex to the ATmega328PB chip and verify after programming.