Features
- One button click to start the
chiperase. The firmware image will then be programmed and verified, and the fuse
lock bit will automatically be written.
- Output programming result information
- pass or fail
- Real-time display programming output
information
- Image and atprogram.exe file path
selection