The Atmel-ICE unit requires that the front-end debugging environment Atmel Studio version 6.2 or later is installed on your computer and needs to connect to the host computer using the USB cable provided, or a certified Micro-USB cable.