The Atmel AVRISP mkII supports target voltages from 1.8V up to 5.5V.
VCC must be connected to the target board in order to get correct operation and voltages on the ISP/PDI lines. VCC does not draw any power from the target.