The USB interface is USB 1.1 (USB 2.0 Full Speed) 12Mbits/second.
As the Atmel AVRISP mkII is powered from the USB port it is required that the port can deliver up to 200mA. The ports on a PC, and hubs with separate power usually meets this requirement.