Programmers and Debuggers

Short Circuit Protection

The short circuit protection will automatically disconnect the target pins from the Atmel AVRISP mkII if the current drawn through the pin is greater than approximately 25mA.