A 3-color LED indicates the status of the Atmel AVRISP mkII. Check Troubleshooting to check for solutions if the there are any errors.
LED color | Description |
---|---|
Red | Idle - No target power |
Green | Idle - With target power |
Orange | Busy - Programming |
Orange blinking | Reversed target cable connection, or not correct pull-up on the reset line |
Red blinking | Short-circuit on target |
Red - Orange blinking | Upgrade mode |