The Atmel AVRISP mkII combined with Atmel Studio can program all Atmel AVR 8-bit RISC microcontrollers with ISP, PDI, or TPI Interface. Consult the Atmel Studio device support section for a full list of devices and interfaces supported by this firmware release.