LATE
Output Latch Register
Note:
Writes to LATE are equivalent with writes to the corresponding PORTE register. Reads from LATE register return register values, not I/O pin values.
Name:
LATE
Offset:
0xF87
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
LATE2
LATE1
LATE0
Access
R/W
R/W
R/W
Reset
x
x
x
Bits 0, 1, 2 – LATEn: Output Latch E Value bits
Output Latch E Value bits