ANSELA
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANSELA7 | ANSELA6 | ANSELA5 | ANSELA4 | ANSELA3 | ANSELA2 | ANSELA1 | ANSELA0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Analog Select on Pins RA<7:0>
Value | Description |
---|---|
1 | Digital Input buffers are disabled |
0 | ST and TTL input buffers are enabled |