Supply Current (IDD)(1,2,4)

Table 1.
PIC18LF27/47K40 only
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. Units Conditions
VDD Note
D100 IDDXT4 XT = 4 MHz 450 650 μA 3.0V  
D100A IDDXT4 XT = 4 MHz 310 μA 3.0V PMD’s all 1’s
D101 IDDHFO16 HFINTOSC = 16 MHz 1.9 2.6 mA 3.0V  
D101A IDDHFO16 HFINTOSC = 16 MHz 1.4 mA 3.0V PMD’s all 1’s
D102 IDDHFOPLL HFINTOSC = 64 MHz 7.4 9.4 mA 3.0V  
D102A IDDHFOPLL HFINTOSC = 64 MHz 5.2 mA 3.0V PMD’s all 1’s
D103 IDDHSPLL64 HS+PLL = 64 MHz 6.9 8.9 mA 3.0V  
D103A IDDHSPLL64 HS+PLL = 64 MHz 4.9 mA 3.0V PMD’s all 1’s
D104 IDDIDLE IDLE mode, HFINTOSC = 16 MHz 1.05 mA 3.0V  
D105 IDDDOZE(3) DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16 1.1 mA 3.0V  

Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. 1.The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. 2.The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. 3.IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = DOZE Ratio (see CPUDOZE register).
  4. 4.PMD bits are all in the default state, no modules are disabled.
PIC18F27/47K40 only
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. Units Conditions
VDD Note
D150 IDDXT4 XT = 4 MHz 550 750 μA 3.0V  
D150A IDDXT4 XT = 4 MHz 410 μA 3.0V PMD’s all 1’s
D151 IDDHFO16 HFINTOSC = 16 MHz 2.0 2.7 mA 3.0V  
D151A IDDHFO16 HFINTOSC = 16 MHz 1.5 mA 3.0V PMD’s all 1’s
D152 IDDHFOPLL HFINTOSC = 64 MHz 7.5 9.5 mA 3.0V  
D152A IDDHFOPLL HFINTOSC = 64 MHz 5.3 mA 3.0V PMD’s all 1’s
D153 IDDHSPLL64 HS+PLL = 64 MHz 7.0 9.0 mA 3.0V  
D153A IDDHSPLL64 HS+PLL = 64 MHz 5.0 mA 3.0V PMD’s all 1’s
D154 IDDIDLE IDLE mode, HFINTOSC = 16 MHz 1.15 mA 3.0V  
D155 IDDDOZE(3) DOZE mode, HFINTOSC = 16 MHz, Doze Ratio = 16 1.2 mA 3.0V  

Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. 1.The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. 2.The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. 3.IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = DOZE Ratio (see CPUDOZE register).
  4. 4.PMD bits are all in the default state, no modules are disabled.