PORTC
PORTC Register
Note:
Writes to PORTC are actually written to the corresponding LATC register. Reads from PORTC register return actual I/O pin values.
Name:
PORTC
Offset:
0xF8F
Reset:
Access:
Bit
7
6
5
4
3
2
1
0
RC7
RC6
RC5
RC4
RC3
RC2
RC1
RC0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
x
x
x
x
x
x
x
x
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RCn: Port I/O Value bits
Port I/O Value bits
Value
Description
1
Port pin is ≥ V
IH
0
Port pin is ≤ V
IL