Setting the ADCONT bit
register automatically retriggers a new conversion cycle after updating the ADACC register.
That means the ADGO bit is set to generate automatic retriggering, until the device Reset
occurs or the ADSOI A/D Stop-on-interrupt bit is set (correct logic).