The standard operating conditions for any device are defined as:
- Operating Voltage:
- VDDMIN ≤ VDD ≤ VDDMAX
-
Operating Temperature:
- TA_MIN ≤ TA ≤ TA_MAX
Parameter |
Ratings |
VDD — Operating Supply
Voltage(1) |
PIC18LF27/47K40 |
VDDMIN (FOSC ≤ 16 MHz) |
+1.8V |
VDDMIN (FOSC ≤ 32 MHz) |
+2.5V |
VDDMIN (FOSC ≤ 64 MHz) |
+3.0V |
VDDMAX |
+3.6V |
PIC18F27/47K40 |
VDDMIN (FOSC ≤ 16 MHz) |
+2.3V |
VDDMIN (FOSC ≤ 32 MHz) |
+2.5V |
VDDMIN (FOSC ≤ 64 MHz) |
+3.0V |
VDDMAX |
+5.5V |
TA — Operating Ambient
Temperature Range |
Industrial Temperature |
TA_MIN |
-40°C |
TA_MAX |
+85°C |
Extended Temperature |
TA_MIN |
-40°C |
TA_MAX |
+125°C |
Figure 1. Voltage Frequency Graph, -40°C ≤
TA≤ +125°C, for PIC18F27/47K40 only
Figure 2. Voltage Frequency Graph, -40°C ≤
TA≤ +125°C, for PIC18LF27/47K40 Devices only