IOCCP

Interrupt-on-Change Positive Edge Register
Name:
IOCCP
Offset:
0xF1C
Reset:
Access:
Bit76543210
IOCCP7IOCCP6IOCCP5IOCCP4IOCCP3IOCCP2IOCCP1IOCCP0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCCPn: Interrupt-on-Change Positive Edge Enable bits

Interrupt-on-Change Positive Edge Enable bits

ValueDescription
1 Interrupt-on-Change enabled on the IOCC pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge.
0 Interrupt-on-Change disabled for the associated pin.