INLVLE
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INLVLE3 | INLVLE2 | INLVLE1 | INLVLE0 | ||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 1 | 1 | 1 | 1 |
Input Level Select on Pins Rx<7:0>, respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |
Input Level Select on Pins Rx<3:0>, respectively
Value | Description |
---|---|
1 | ST input used for port reads and interrupt-on-change |
0 | TTL input used for port reads and interrupt-on-change |