The T0CS bits are used to select the clock source for Timer0. The possible clock sources are listed in the table below.
T0CS | Clock Source |
---|---|
111 | Reserved |
110 | Reserved |
101 | SOSC |
100 | LFINTOSC |
011 | HFINTOSC |
010 | Fosc/4 |
001 | Pin selected by T0CKIPPS (Inverted) |
000 | Pin selected by T0CKIPPS (Non-inverted) |