CWGxDBF
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DBF[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x |
CWG Falling Edge Triggered Dead-Band Count bits
Value | Description |
---|---|
n | Dead band is active no less than n, and no more than n+1, CWG clock periods after the falling edge |
0 |
0 CWG clock periods. Dead-band generation is bypassed |