ADCNT

ADC Repeat Counter Register
Name:
ADCNT
Offset:
0xF67
Reset:
Access:
Bit76543210
ADCNT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – ADCNT[7:0]: ADC Repeat Count bits

ADC Repeat Count bits

Counts the number of times that the ADC is triggered before the threshold is checked. When this value reaches ADPRT then the threshold is checked. Used when the computation mode is Low-pass Filter, Burst Average, or Average. See Table 1 for more details.