TxGCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GE | GPOL | GTM | GSPM | GGO/DONE | GVAL | ||
AccessR/W | R/W | R/W | R/W | R/W | RO | ||
Reset0 | 0 | 0 | 0 | 0 | x |
Timer Gate Enable bit
Value | Name | Description |
---|---|---|
1 |
ON
= 1 |
Timer counting is controlled by the Timer gate function |
0 |
ON
= 1 |
Timer is always counting |
X |
ON
= 0 |
This bit is ignored |
Timer Gate Polarity bit
Value | Description |
---|---|
1 |
Timer gate is active-high (Timer counts when gate is high) |
0 |
Timer gate is active-low (Timer counts when gate is low) |
Timer Gate Toggle Mode bit
Timer Gate Flip-Flop Toggles on every rising edge
Value | Description |
---|---|
1 |
Timer Gate Toggle mode is enabled |
0 |
Timer Gate Toggle mode is disabled and Toggle flip-flop is cleared |
Timer Gate Single Pulse Mode bit
Value | Description |
---|---|
1 |
Timer Gate Single Pulse mode is enabled and is controlling Timer gate) |
0 |
Timer Gate Single Pulse mode is disabled |
Timer Gate Single Pulse Acquisition Status bit
This bit is automatically cleared when TxGSPM is cleared.
Value | Description |
---|---|
1 |
Timer Gate Single Pulse Acquisition is ready, waiting for an edge |
0 |
Timer Gate Single Pulse Acquisition has completed or has not been started. |
Timer Gate Current State bit
Indicates the current state of the Timer gate that could be provided to TMRxH:TMRxL
Unaffected by Timer Gate Enable (TMRxGE)