POSTINC
Indirect Data Register
with post increment. This is a virtual register. The GPR/SFR register addressed by the FSRx
register is the target for all operations involving the POSTINCx register. FSRx is
incremented after the read or write operation.
- Name:
- POSTINCx
- Offset:
- 0xFEE,0xFE6,0xFDE
- Reset:
- Access:
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
POSTINC[7:0] |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – POSTINC[7:0]