OSCEN

Oscillator Manual Enable Register
Name:
OSCEN
Offset:
0xEDC
Reset:
Access:
Bit76543210
EXTOENHFOENMFOENLFOENSOSCENADOEN
AccessR/WR/WR/WR/WR/WR/W
Reset000000

Bit 7 – EXTOEN: External Oscillator Manual Request Enable bit

External Oscillator Manual Request Enable bit

ValueDescription
1 EXTOSC is explicitly enabled, operating as specified by CONFIG1[FEXTOSC]
0 EXTOSC is only enabled if requested by a peripheral

Bit 6 – HFOEN: HFINTOSC Oscillator Manual Request Enable bit

HFINTOSC Oscillator Manual Request Enable bit

ValueDescription
1 HFINTOSC is explicitly enabled, operating as specified by OSCFRQ
0 HFINTOSC is only enabled if requested by a peripheral

Bit 5 – MFOEN: MFINTOSC (500 kHz/31.25 kHz) Oscillator Manual Request Enable bit (Derived from HFINTOSC)

MFINTOSC (500 kHz/31.25 kHz) Oscillator Manual Request Enable bit (Derived from HFINTOSC)

ValueDescription
1 MFINTOSC is explicitly enabled
0 MFINTOSC is only enabled if requested by a peripheral

Bit 4 – LFOEN: LFINTOSC (31 kHz) Oscillator Manual Request Enable bit

LFINTOSC (31 kHz) Oscillator Manual Request Enable bit

ValueDescription
1 LFINTOSC is explicitly enabled
0 LFINTOSC is only enabled if requested by a peripheral

Bit 3 – SOSCEN: Secondary Oscillator Manual Request Enable bit

Secondary Oscillator Manual Request Enable bit

ValueDescription
1 Secondary Oscillator is explicitly enabled, operating as specified by SOSCPWR
0 Secondary Oscillator is only enabled if requested by a peripheral

Bit 2 – ADOEN: ADC Oscillator Manual Request Enable bit

ADC Oscillator Manual Request Enable bit

ValueDescription
1 ADC oscillator is explicitly enabled
0 ADC oscillator is only enabled if requested by a peripheral