PIE3
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RC2IE | TX2IE | RC1IE | TX1IE | BCL2IE | SSP2IE | BCL1IE | SSP1IE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
EUSARTx Receive Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
EUSARTx Transmit Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
MSSPx Bus Collision Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Synchronous Serial Port ‘x’ Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |