OSCCON2

Oscillator Control Register 2
Note:
  1. 1.The POR value is the value present when user code execution begins.
  2. 2.The Reset value (q/q) is the same as the NOSC/NDIV bits.
  3. 3.EXTOSC configured by the CONFIG1[FEXTOSC] bits.
  4. 4.HFINTOSC frequency is set with the HFFRQ bits.
  5. 5.EXTOSC must meet the PLL specifications.
Name:
OSCCON2
Offset:
0xED9
Reset:
Access:
Bit76543210
COSC[2:0]CDIV[3:0]
AccessRRRRRRR
Resetqqqqqqq

Bits 6:4 – COSC[2:0]: Current Oscillator Source Select bits (read-only)(1,2)

Current Oscillator Source Select bits (read-only)(1,2)

Indicates the current source oscillator and PLL combination as shown in the following table.

Table 1. COSC Bit Settings
COSC/NOSC Clock Source
111 EXTOSC(3)
110 HFINTOSC(4)
101 LFINTOSC
100 SOSC
011 Reserved
010 EXTOSC + 4x PLL(5)
001 Reserved
000 Reserved

Bits 3:0 – CDIV[3:0]: Current Divider Select bits (read-only)(1,2)

Current Divider Select bits (read-only)(1,2)

Indicates the current postscaler division ratio as shown in the follwing table.

Table 2. CDIV Bit Settings
CDIV/NDIV Clock Divider
1111-1010 Reserved
1001 512
1000 256
0111 128
0110 64
0101 32
0100 16
0011 8
0010 4
0001 2
0000 1