ADPREV
0
, ADPREVH and ADPREVL are formatted the same way as ADRES is,
depending on the ADFM bit.Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ADPREVH[7:0] | |||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADPREVL[7:0] | |||||||
AccessRO | RO | RO | RO | RO | RO | RO | RO |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Previous ADC Result Most Significant bits
Value | Name | Description |
---|---|---|
0 to 0xFF | ADPSIS=1 |
Upper byte of ADFLTR at the start of current ADC conversion |
varies | ADPSIS=0 |
Upper bits of ADRES at the start of current ADC conversion(1) |