SSPxMSK
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MSK[6:0] | MSK0 | ||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Mask bits
Value | Name | Description |
---|---|---|
1 |
I2C Slave |
The received address bit n is compared to SSPxADD bit n to detect I2C address match |
0 |
I2C Slave |
The received address bit n is not used to detect I2C address match |
Value | Name | Description |
---|---|---|
1 |
I2C 10-bit Slave |
The received address bit 0 is compared to SSPxADD bit 0 to detect I2C address match |
0 |
I2C 10-bit Slave |
The received address bit 0 is not used to detect I2C address match |
x |
SPI or I2C 7-bit | Don't care |