PMD2
PMD Control Register 2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACMD | ADCMD | CMP2MD | CMP1MD | ZCDMD | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Disable DAC bit
Value | Description |
---|---|
1 | DAC module disabled |
0 | DAC module enabled |
Disable ADC bit
Value | Description |
---|---|
1 | ADC module disabled |
0 | ADC module enabled |
Disable Zero-Cross Detect module bit(1)
Value | Description |
---|---|
1 | ZCD module disabled |
0 | ZCD module enabled |
Disable Comparator CMPn bit
Value | Description |
---|---|
1 | CMPn module disabled |
0 | CMPn module enabled |