IOCEP
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IOCEP3 | |||||||
Access | R/W | ||||||
Reset | 0 |
Interrupt-on-Change Positive Edge Enable bit(1)
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCE pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Interrupt-on-Change disabled for the associated pin. |