After an auto-shutdown event has occurred, there are two ways to resume operation:
In either case, the shutdown source must be cleared before the restart can take place. That is, either the shutdown condition must be removed, or the corresponding ASyE bit must be cleared.