The Master Synchronous Serial Port (MSSP) module is a serial
interface useful for communicating with other peripheral or microcontroller devices. These
peripheral devices may be serial EEPROMs, shift registers, display drivers, A/D converters,
etc. The MSSP module can operate in one of two modes:
- Serial Peripheral Interface (SPI)
- Inter-Integrated Circuit (I2C)
The SPI interface supports the following modes and features:
- Master mode
- Slave mode
- Clock Parity
- Slave Select Synchronization (Slave mode only)
- Daisy-chain connection of slave devices
The I2C interface supports the
following modes and features:
- Master mode
- Slave mode
- Byte NACKing (Slave mode)
- Limited multi-master support
- 7-bit and 10-bit addressing
- Start and Stop interrupts
- Interrupt masking
- Clock stretching
- Bus collision detection
- General call address matching
- Address masking
- Address Hold and Data Hold modes
- Selectable SDA hold times