PIR1

Peripheral Interrupt Request (Flag) Register 1
Note:
  1. 1.The CSWIF interrupt will not wake the system from Sleep. The system will sleep until another interrupt causes the wake-up.
Name:
PIR1
Offset:
0xECB
Reset:
Access:
Bit76543210
OSCFIFCSWIFADTIFADIF
AccessR/WR/WR/WR/W
Reset0000

Bit 7 – OSCFIF: Oscillator Fail Interrupt Flag bit

Oscillator Fail Interrupt Flag bit

ValueDescription
1 Device oscillator failed, clock input has changed to HFINTOSC (must be cleared by software)
0 Device clock operating

Bit 6 – CSWIF: Clock-Switch Interrupt Flag bit(1)

Clock-Switch Interrupt Flag bit(1)

ValueDescription
1 New oscillator is ready for switch (must be cleared by software)
0 New oscillator is not ready for switch or has not been started

Bit 1 – ADTIF: ADC Threshold Interrupt Flag bit

ADC Threshold Interrupt Flag bit

ValueDescription
1 ADC Threshold interrupt has occurred (must be cleared by software)
0 ADC Threshold event is not complete or has not been started

Bit 0 – ADIF: ADC Interrupt Flag bit

ADC Interrupt Flag bit

ValueDescription
1 An A/D conversion completed (must be cleared by software)
0 The A/D conversion is not complete or has not been started