External Reset Sources

In addition to the clock source, the Timer2 also takes in an external Reset source. This external Reset source is selected for each timer with the corresponding TxRST register. This source can control starting and stopping of the timer, as well as resetting the timer, depending on which mode the timer is in. Reset source selections are shown in the following table.

Table 1. External Reset Sources
RSEL<3:0> Reset Source
TMR2 TMR4 TMR6
1011-1111 Reserved Reserved Reserved
1010 ZCD_OUT ZCD_OUT ZCD_OUT
1001 CMP2OUT CMP2OUT CMP2OUT
1000 CMP1OUT CMP1OUT CMP1OUT
0111 PWM4OUT PWM4OUT PWM4OUT
0110 PWM3OUT PWM3OUT PWM3OUT
0101 CCP2OUT CCP2OUT CCP2OUT
0100 CCP1OUT CCP1OUT CCP1OUT
0011 TMR6 post-scaled TMR6 post-scaled Reserved
0010 TMR4 post-scaled Reserved TMR4 post-scaled
0001 Reserved TMR2 post-scaled TMR2 post-scaled
0000 Pin selected by T2INPPS Pin selected by T4INPPS Pin selected by T6INPPS