Peripheral xxx Input Selection
Refer to the input selection table for a list of available ports and default pin locations.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PORT[1:0] | PIN[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | g | g | g | g | g |
Peripheral xxx Input PORT Selection bits
See the input selection table for a list of available ports and default pin locations.
Value | Description |
---|---|
11 |
PORTD |
10 |
PORTC |
01 |
PORTB |
00 |
PORTA |
Peripheral xxx Input Pin Selection bits
Value | Description |
---|---|
111 |
Peripheral input is from PORTx Pin 7 (Rx7) |
110 |
Peripheral input is from PORTx Pin 6 (Rx6) |
101 |
Peripheral input is from PORTx Pin 5 (Rx5) |
100 |
Peripheral input is from PORTx Pin 4 (Rx4) |
011 |
Peripheral input is from PORTx Pin 3 (Rx3) |
010 |
Peripheral input is from PORTx Pin 2 (Rx2) |
001 |
Peripheral input is from PORTx Pin 1 (Rx1) |
000 |
Peripheral input is from PORTx Pin 0 (Rx0) |