ANSELB
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANSELB7 | ANSELB6 | ANSELB5 | ANSELB4 | ANSELB3 | ANSELB2 | ANSELB1 | ANSELB0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Analog Select on Pins RB<7:0>
Value | Description |
---|---|
1 | Digital Input buffers are disabled |
0 | ST and TTL input buffers are enabled |