1.The 18-bit WDT prescale value,
PSCNT<17:0> includes the WDTPSL, WDTPSH and the lower bits of the WDTTMR
registers. PSCNT<17:0> is intended for debug operations and should be read
during normal operation.
Name:
WDTPSH
Offset:
0xED5
Reset:
Access:
Bit7
6
5
4
3
2
1
0
PSCNTH[7:0]
AccessRO
RO
RO
RO
RO
RO
RO
RO
Reset0
0
0
0
0
0
0
0
Bits 7:0 – PSCNTH[7:0]: Prescale Select High Byte bits(1)