CWGxAS1
0
(CWGxCON0), to place the outputs into the shutdown configuration.The outputs will remain in auto-shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AS5E | AS4E | AS3E | AS2E | AS1E | AS0E | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
CWG Auto-shutdown Source ASyE Enable bit(1)
ASyE | Source |
---|---|
AS5E | CMP2_out (low causes shutdown) |
AS4E | CMP1_out (low causes shutdown) |
AS3E | TMR6_postscaled (high causes shutdown) |
AS2E | TMR4_postscaled (high causes shutdown) |
AS1E | TMR2_postscaled (high causes shutdown) |
AS0E | Pin selected by CWGxPPS (low causes shutdown) |
Value | Description |
---|---|
1 |
Auto-shutdown for source ASyE is enabled |
0 |
Auto-shutdown for source ASyE is disabled |