PORTA

PORTA Register
Note: Writes to PORTA are actually written to the corresponding LATA register.
 Reads from PORTA register return actual I/O pin values.
Name:
PORTA
Offset:
0xF8D
Reset:
Access:
Bit76543210
RA7RA6RA5RA4RA3RA2RA1RA0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Resetxxxxxxxx

Bits 0, 1, 2, 3, 4, 5, 6, 7 – RAn: Port I/O Value bits

Port I/O Value bits

ValueDescription
1

Port pin is ≥ VIH

0

Port pin is ≤ VIL