OSCSTAT
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EXTOR | HFOR | MFOR | LFOR | SOR | ADOR | PLLR | |
AccessRO | RO | RO | RO | RO | RO | RO | |
Resetq | q | q | q | q | q | q |
EXTOSC (external) Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
HFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
MFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
LFINTOSC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
Secondary (Timer1) Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
ADC Oscillator Ready bit
Value | Description |
---|---|
1 |
The oscillator is ready to be used |
0 |
The oscillator is not enabled, or is not yet ready to be used |
PLL Ready bit
Value | Description |
---|---|
1 |
The PLL is ready to be used |
0 |
The PLL is not enabled, the required input source is not ready, or the PLL is not locked. |