PIE7

Peripheral Interrupt Enable Register 7
Name:
PIE7
Offset:
0xEC9
Reset:
Access:
Bit76543210
SCANIECRCIENVMIECWG1IE
AccessR/WR/WR/WR/W
Reset0000

Bit 7 – SCANIE: SCAN Interrupt Enable bit

SCAN Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 6 – CRCIE: CRC Interrupt Enable bit

CRC Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 5 – NVMIE: NVM Interrupt Enable bit

NVM Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled

Bit 0 – CWG1IE: CWG Interrupt Enable bit

CWG Interrupt Enable bit

ValueDescription
1 Enabled
0 Disabled