ADRES
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ADRESH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADRESL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
ADC Result Register bits. High bits
Value | Name | Description |
---|---|---|
0x00,0x01,0x02,0x03 | ADFM=1 |
Upper 2 bits of result |
0 to 0xFF | ADFM=0 |
Upper 8 bits of result |