To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
PIC18(L)F27K40, PIC18(L)F47K40 |
Tape & Reel Option: |
Blank |
= Tube |
T |
= Tape & Reel |
Temperature Range: |
I |
= -40°C
to +85°C (Industrial) |
E |
= -40°C
to +125°C (Extended) |
Package: |
ML |
=
28-lead QFN 6x6mm |
MV |
=
28-lead UQFN 4x4x0.5mm |
SO |
= 28-lead SOIC |
SP |
= 28-lead Skinny Plastic DIP |
SS |
= 28-lead SSOP |
MV |
= 40-lead UQFN 5x5x0.5mm |
P |
= 40-lead PDIP |
PT |
= 44-lead TQFP (Thin Quad Flatpack) |
ML |
= 44-lead QFN 8x8x0.9mm |
Examples:
- PIC18F27K40-E/P 301: Extended temp., PDIP
package, QTP pattern #301.
- PIC18F27K40-E/SO = Extended temp., SOIC
package.
- PIC18F27K40T-I/ML
= Tape and reel, Industrial temp., QFN package.
Note:
- 1.Tape
and Reel identifier only appears in the catalog part
number description. This identifier is used for
ordering purposes and is not printed on the device
package. Check with your Microchip Sales Office for
package availability with the Tape and Reel
option.
- 2.Small
form-factor packaging options may be available.
Please check http://www.microchip.com/packaging for small-form factor
package availability, or contact your local Sales
Office.