IOCBP
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IOCBP7 | IOCBP6 | IOCBP5 | IOCBP4 | IOCBP3 | IOCBP2 | IOCBP1 | IOCBP0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt-on-Change Positive Edge Enable bits
Value | Description |
---|---|
1 | Interrupt-on-Change enabled on the IOCB pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 | Interrupt-on-Change disabled for the associated pin. |